Work with us

Wolfspeed is the future of 5G.

The pressure to deliver 5G is mounting, but we’re here to help you succeed. With more than 30 years of experience with GaN on SiC and over 170 billion field hours, we have the expertise and assortment you need to get your 5G deployment right the first time.

Wolfspeed: A Proven Leader in GaN on SiC for 5G

Thirty years ago we started with a crazy idea and a drive to revolutionize the Power and RF semiconductor industry with Silicon Carbide.

Thirty years later that crazy idea is leading the industry into the future of 5G.

1991

Launches first commercial SiC wafers

1998

Created industry’s first GaN on SiC HEMT

2000

Demonstrated industry’s first GaN on SiC HEMT MMIC

2008

Released a 90W GaN HEMT

2018

Acquired Infineon’s RF Power business

2019

Launches wideband GaN on SiC solution for 5G

5G Demands

With 5G, you’ve got to transmit more data at faster speeds and with greater precision than ever before. And you’ve only got one chance to get it right.

Increase in Global Internet Traffic

Source: Cisco VNI, 2018
1,000 1G 2G 3G 4G LTE 5G 1,000 Mbps | Enhanced Mobile Broadbrand 300 Mbps | Faster and Better 63 Mbps | Mobile Broadband .5 Mbps | Digital Voice and Simple Data N/A | Analog Voice 2019+ 2010+ 2000's 1990's 1980's 300 63 .5 0
1.0 ZB/Yr 4.3 ZB/Yr Year Zettabytes per year 5 4 3 2 1 0 2000 2005 2010 2015 2020 2020: A New Networking and Connectivity Era Source: NOKIA Bell Labs
Cisco Forecasts 49 Exabytes/month of Mobile Data Traffic by 2021 Source: Cisco VNI Mobile, 2017 Year (Q3) 49 EB Exabytes per Month 60 50 40 30 20 10 0 2016 2017 2018 2019 2020 2021
65% Year-on-Year Mobile Traffic Growth, 2012-2017 Source: Ericsson Mobility Report Year (Q3) Growth (percent) 120 100 80 60 40 20 0 2012 2013 2014 2015 2016 2017
MWC-565x450-Dynamic Image-2
Close

Learn More

We’re eager to hear your unique challenges in implementing 5G and discuss how Wolfspeed can help you succeed.

Click on the button below to contact one of our RF experts.

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us